HUBBELL CANADA
Image of YC314250 Bulk Cable, 14/3 STO, 250', Yellow
Image of YC314250 Bulk Cable, 14/3 STO, 250', Yellow
Discontinued

Bulk Cable, 14/3 STO, 250', Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: YC314250

Bulk Cable, 14/3 STO, 250'

  • Three conductor, #14 AWG type STW, yellow PVC jacketed portable cord
  • jute fillers for added flexibility
  • ideal for making cable sets, extension cords and adapters
  • will not mark the boat’s deck
  • Available in 250 ft. (76.2m) length only

Standard Product

General

Application

Ship-To-Shore Cables

Braid

None

Catalog Number

YC314250

Color

Construction

Fabricated

Debris Shield Type

None

EU RoHS Indicator

Item Type

For Use with 15A Devices

Material - Insulation

Man Made Rubber

Material - Jacket

STW- PVC

Specifications

  • Cable Rating - 15A 14 Gauge/3 Wire STO- 250' Roll
  • Material - PVC Jacketed
  • Product Type - Bulk Cable

Temperature Rating

Limited by Devices

UPC

783585831107

Dimensions

Outside Diameter

0.245

Weight

0.14 lb

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

600V AC Max kV

Conductor Related

Braid

None

Conductor Size

#14 AWG

Conductor Type

Copper

Number of Conductors

3

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Limited by Devices

Configuration

Debris Shield Type

None

Logistics

Carton Quantity

250