


Brand: Hubbell Wiring Device-Kellems
Catalog ID: 073041282
Electrical cables dropping down from the ceiling are prevalent in factories. Whether they are constantly hanging vertically, on an angle, and/or are subject to being pulled across the room, the dead weight and pull stresses on the internal structures from the cable itself, as well as the weight of devices, keep them under threat of pullout from the connections, resulting in power failures and unscheduled downtime. Kellems offers support grips to meet every need in the factory, in a wide variety of eye styles and materials including bronze, 302–304 series stainless steel and even non-metallic Aramid fiber, delivering outstanding strength as well as exceptional resistance to rust and corrosion. They provide unmatched protection, with Kellems unique strand equalizer system ensuring equal loading of the weight across a long distance so that there are no areas of strain, as opposed to other solutions which leave smaller areas vulnerable to higher stresses and breakage. Kellems support grips are the most frequently trusted method for reducing the threat of costly maintenance and repair and maximizing productive time in factories of all kinds—and have been for decades.
Closed Mesh
Application
Approx Breaking Strength
1,500 lbs
Catalog Number
073041282
Color
Metallic
Construction
Woven
EU RoHS Indicator
Material
Steel, Galvanized
Material - Mounting Hardware
Locknut or Tapped Hole
Performance
Product Family
Bus Drop Series
Specifications
Style
Closed Mesh, Single Weave
Type
UPC
783585330228
Weight
0.241 lb
Cable Diameter Range
1 in-1.25 in
Cable Size
1.00"-1.25" (2.54-3.17)
EU RoHS Indicator
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Approx Breaking Strength
1,500 lbs
Performance
Carton Quantity
10
Pallet Quantity
1080