HUBBELL CANADA
Bus Drop Support Grips, Safety Spring, Galvanized Steel, 80 LB Rated
Image of 20302002 Bus Drop Support Grips, Safety Spring, Galvanized Steel, 80 LB Rated
Image of 20302002 Bus Drop Support Grips, Safety Spring, Galvanized Steel, 80 LB Rated
play
Kellems Wire Management Solutions
Image of 20302002 Bus Drop Support Grips, Safety Spring, Galvanized Steel, 80 LB Rated

Bus Drop Support Grips, Safety Spring, Galvanized Steel, 80 LB Rated

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 20302002

Bus Drop Support Grips, Safety Spring, Galvanized Steel, 80 LB Rated

  • Safety Spring
  • Galvanized Steel
  • 80 LB Rated

Standard Product

General

Catalog Number

20302002

Construction

Woven

Material - Mounting Hardware

Screw Hook or Beam Clamp

Product Family

Bus Drop Series

Specifications

Spring Assembly - Galvanized Steel

Style

80 lb.

Type

Safety Spring

UPC

783585326276

Dimensions

Weight

0.3 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Pallet Quantity

750