HUBBELL CANADA
Image of PSC2080296 C-CABLE, SERPENTINE, 3-BOLT MESSENGER SUSPENSION CLAMP
Image of PSC2080296 C-CABLE, SERPENTINE, 3-BOLT MESSENGER SUSPENSION CLAMP

C-CABLE, SERPENTINE, 3-BOLT MESSENGER SUSPENSION CLAMP

Brand: CHANCE Utility

Catalog ID: PSC2080296

C-Cable Suspension clamp is used for jacketed integrated messenger cable (Figure 8 style). Through bolt also serves as clamping member.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Serpentine grooves in the mounting plates provide superior holding strength of jacketed messenger wire
  • 11/16" dia. cneter hole for 5/8" dia. through bolt which also serves as clamping member
  • Includes two 5/8" carriage bolts
  • Ductile iron per ASTM A536 and glavanized per ASTM A-153
  • In compliance with Telcordia GR-3174-CORE and Bellcore AT-8261

General

Catalog Number

PSC2080296

Coating

Galvanized, ASTM A-153

Material

Ductile Iron

Style

Serpentine grooved plates

Type

Messenger

UPC

096359636861

Dimensions

Weight

2.43 lb

Certifications And Compliance

CAO Specification Number

AT-8261

Logistics

Carton Quantity

15

Pallet Quantity

720