HUBBELL CANADA
Image of C66 C66, Cast Bronze Clamp, Cable to Water Pipe
Image of C66 C66, Cast Bronze Clamp, Cable to Water Pipe

C66, Cast Bronze Clamp, Cable to Water Pipe

Brand: Burndy

Catalog ID: C66

Cast Bronze Clamp, Cable to Water Pipe, 6 AWG ( Sol.), 1-1/4" - 2" Water Pipe.

  • Cast bronze clamp for rigid conduit
  • Supplied with zinc plated screws
  • UL467 Listed for the US and Canadian markets

General

Catalog Number

C66

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Plated

No

Plating Type

Zinc

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>LC Water Pipe Ground Clamps

Product Type

Mechanical

UPC

781810142462

UPC 14 Digit GTIN

00781810142462

Dimensions

Dimension - Height inch

2.69 in

Dimension - Height mm

68.3 mm

Dimension - L Length Overall mm

92 mm

Dimension - Length Overall inch

3.62 in

Dimension - Pad Width inch

1.40 in

Dimension - Width inch

1.34 in

Dimension - Width mm

34 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Solid Size Range

10 AWG-6 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG

Conductor - Copper Str Size Range

8 AWG - 6 AWG

Conductor - Pipe EMT Size

1 1/4 in;1 1/2 in;2 in

Conductor - Pipe EMT Size Range

1 1/4 in-2 in

Conductor Type

  • Pipe EMT-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1