HUBBELL CANADA
Image of C6Y4/0L20G5W C6Y4/0L20G5W Braid Kit
Image of C6Y4/0L20G5W C6Y4/0L20G5W Braid Kit

C6Y4/0L20G5W Braid Kit

Brand: Burndy

Catalog ID: C6Y4/0L20G5W

Cable Braid, Copper, Hot Tin Plated Ferrule, Tin Coated Copper Cable 20.00"x4.00"x0.50".

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

C6Y4/0L20G5W

Connector Type

Braid

Material

Copper

UPC

621945436596

UPC 14 Digit GTIN

00621945436596

Dimensions

Dimension - L Length Overall mm

508 mm

Dimension - Length Overall inch

20 in

Dimension - Width inch

4 in

Dimensions

20 in x 4 in x 0.5 in

Height

0.5 in

Length

20 in

Weight

1.323 lb

Width

4 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Braid

Logistics

Carton Quantity

2

Pallet Quantity

192