HUBBELL CANADA
Image of MCCPSHLF Cabinet Accessories, Fixed Shelf, Perforated, Black

Cabinet Accessories, Fixed Shelf, Perforated, Black

Brand: Hubbell Premise Wiring

Catalog ID: MCCPSHLF

Cabinet Accessories, Fixed Shelf, Perforated, Black

  • Perforated
  • Black

Perforated, Fixed

General

Application

Full Size Cabinet Accessory

Catalog Number

MCCPSHLF

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Type

Shelves

UPC

662620801209

Dimensions

Thickness

0.0781

Width

21.7 in

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1