HUBBELL CANADA
Power Strip, 19" Rack Mount, 3 Rear Outlets, 60A/250V, Adjustable
Image of PR0360 Power Strip, 19" Rack Mount, 3 Rear Outlets, 60A/250V, Adjustable
Image of PR0360 Power Strip, 19" Rack Mount, 3 Rear Outlets, 60A/250V, Adjustable
Discontinued

Power Strip, 19" Rack Mount, 3 Rear Outlets, 60A/250V, Adjustable

Brand: Hubbell Premise Wiring

Catalog ID: PR0360

Cabinet Components, Power Strip, 19" Rack Mount, 3 Rear Outlets, IEC320-C19 Plug, 60A/250V, Adjustable

  • 19" Rack Mount
  • 3 Rear Outlets
  • IEC320-C19 Plug
  • 60A/250V
  • Adjustable

General

Catalog Number

PR0360

Item Type

Horizontal Power Strip

Material

Steel, Cold Rolled

Material - Mounting Hardware

N/A

Receptacle Type

IEC 320C-19

UPC

662620854946

Electrical Ratings

Amperage Rating

60 A

Current / Amperage Rating

60 A

Current Amperage Description

60 A

Voltage Rating

250 V

Voltage Rating Description

250 V