HUBBELL CANADA
Cabinet Hardware Joining Kit, Side-to- Side 40", for REBOX®
Image of REKSJ40 Cabinet Hardware Joining Kit, Side-to- Side 40", for REBOX®
Image of REKSJ40 Cabinet Hardware Joining Kit, Side-to- Side 40", for REBOX®
Discontinued

Cabinet Hardware Joining Kit, Side-to- Side 40", for REBOX®

Brand: Hubbell Premise Wiring

Catalog ID: REKSJ40

Cabinet Hardware, Joining Kit, Side-to- Side 40", for REBOX® Cabinets

  • Side-to- Side 40"
  • for REBOX® Cabinets

Side by Side Joiner Kit

General

Application

REBOX® Enclosure Accessories

Catalog Number

REKSJ40

EU RoHS Indicator

Item Type

Wall Mounted Enclosures

Material

Steel, Cold Rolled

Type

Joining Kits

UPC

662620829531

Dimensions

Thickness

0.0781

Width

11.4 in

Certifications And Compliance

EU RoHS Indicator