HUBBELL CANADA
Image of IR3USS CABINET, HI IR3, 36X24X12, Unloaded, MS90
Image of IR3USS CABINET, HI IR3, 36X24X12, Unloaded, MS90
Image of IR3USS CABINET, HI IR3, 36X24X12, Unloaded, MS90
Image of IR3USS CABINET, HI IR3, 36X24X12, Unloaded, MS90
Discontinued

CABINET, HI IR3, 36X24X12, Unloaded, MS90

Brand: Hubbell Premise Wiring

Catalog ID: IR3USS

HI-IMPACT Remote Equipment Cabinet, 24", NEMA 4X, Stainless Steel

NEMA 4X

General

Application

User-Configured Boxes REBOX® Enclosures

Catalog Number

IR3USS

Item Type

Industrial User Configured

Material

Stainless Steel

Material - Mounting Hardware

Standard

Type

User-Configurable

UPC

662620853536

Dimensions

Height

36 in

Thickness

0.0625

Width

24.2 in

Certifications And Compliance

Industry Standard(s)

UL Listed