HUBBELL CANADA
Cable Assembly, HDMI, #24AWG, Patch, Black, 6' Length
Image of HDPC06BK Cable Assembly, HDMI, #24AWG, Patch, Black, 6' Length
Image of HDPC06BK Cable Assembly, HDMI, #24AWG, Patch, Black, 6' Length
Discontinued

Cable Assembly, HDMI, #24AWG, Patch, Black, 6' Length

Brand: Hubbell Premise Wiring

Catalog ID: HDPC06BK

Cable Assembly, HDMI, #24AWG, Patch, Black, 6' Length

  • High definition video
  • High quality gold connection
  • Ideal for audio networking and integration of computer

Coupler Assembly

General

Braid

Braided Copper

Catalog Number

HDPC06BK

Debris Shield Type

Aluinmum Foil

EU RoHS Indicator

Item Type

HDMI Cables

Material - Insulation

30% Glass Filled LCP

Material - Jacket

CM

Specifications

  • AV Connector Type - HDMI Patch Cords, 24AWG
  • Order Quantity - 1-Pack
  • Product Type - AV Connectors
  • Unit Package - Single

Type

HDMI

UPC

662620212647

Dimensions

Outside Diameter

0.375 in

Weight

0.3 lb

Electrical Ratings

Amperage Rating

0.5 A

Current / Amperage Rating

0.5 A

Current Rating

0.5 A

Resistance

30 mili ohms Max

Voltage Rating

40 kV

Conductor Related

Braid

Braided Copper

Conductor Size

#40 AWG

Conductor Type

Copper

Number of Conductors

15

Strands

1

Certifications And Compliance

EU RoHS Indicator

Configuration

Debris Shield Type

Aluinmum Foil

Logistics

Carton Quantity

50