

Brand: CHANCE Utility
Catalog ID: PSC790ADCBO
790 Closure Cable Build Out kit for 4 additional dielectric cables.
Catalog Number
PSC790ADCBO
UPC
096359659419
Dimensions
12.500 in x 4.000 in x 3.560 in
Height
3.56 in
Length
12.5 in
Width
4 in
Standard Package
1