HUBBELL CANADA
Cable, Cat5E, Riser Rated, 300MHz, Relex, Orange
Image of C5ERROR Cable, Cat5E, Riser Rated, 300MHz, Relex, Orange
Image of C5ERROR Cable, Cat5E, Riser Rated, 300MHz, Relex, Orange
Discontinued

Cable, Cat5E, Riser Rated, 300MHz, Relex, Orange

Brand: Hubbell Premise Wiring

Catalog ID: C5ERROR

Cable, SPEEDGAIN, Category 5e, Riser/REELEX, Orange

  • Category 5e
  • Riser/REELEX
  • Orange

UTP

General

Application

Riser

Catalog Number

C5ERROR

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

1GbE

EU RoHS Indicator

Item Type

SPEEDGAIN Category 5e UTP Cable

Material - Jacket

PVC

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

UPC

662620288079

Electrical Ratings

Impedance

100

Conductor Related

Conductor Size

#24 AWG

Conductor Type

Solid Bare Copper

Nema Color

Orange

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

Operational

Data Transfer Rate

1GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Logistics

Carton Quantity

1000