HUBBELL CANADA
Cable, Cat5E, Riser Rated, 300MHz, Relex, Purple
Image of C5ERRP Cable, Cat5E, Riser Rated, 300MHz, Relex, Purple
Image of C5ERRP Cable, Cat5E, Riser Rated, 300MHz, Relex, Purple
Discontinued

Cable, Cat5E, Riser Rated, 300MHz, Relex, Purple

Brand: Hubbell Premise Wiring

Catalog ID: C5ERRP

Cable, SPEEDGAIN, Category 5e, Riser/REELEX, Purple.

  • Category 5e
  • Riser/REELEX
  • Purple.

UTP

General

Application

Riser

Catalog Number

C5ERRP

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

1GbE

EU RoHS Indicator

Item Type

SPEEDGAIN Category 5e UTP Cable

Material - Jacket

PVC

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

UPC

662620283166

Electrical Ratings

Impedance

100

Conductor Related

Conductor Size

#24 AWG

Conductor Type

Solid Bare Copper

Nema Color

Purple

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

Operational

Data Transfer Rate

1GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Logistics

Carton Quantity

1000