HUBBELL CANADA
Cable Management Hardware, Angled Tray Mount Bracket, 2 Rack Unit
Image of TBS2 Cable Management Hardware, Angled Tray Mount Bracket, 2 Rack Unit

Cable Management Hardware, Angled Tray Mount Bracket, 2 Rack Unit

Brand: Hubbell Premise Wiring

Catalog ID: TBS2

Cable Management Hardware, Angled Tray Mount Bracket, 2 Rack Unit

  • Angled Tray Mount Bracket
  • 2 Rack Unit

Panels Positioned Vertically

General

Application

Mounts to Ladder Tray

Catalog Number

TBS2

Color

Construction Material - Main

Steel

EU RoHS Indicator

Finish Type

Powder Coateded

Mounting Type

12-24 Mounting Hardware

Sub Brand

NextFrame

Type

Tray Mount Bracket

UPC

662620661346

Dimensions

Cubic Capacity

352.5 cu.in

Depth

3 in

Height

5 in

Width

23.5 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL1863, EIA-310-D