HUBBELL CANADA
Cable Management Hardware, Standard Tray Mount Bracket, 2 Rack Unit
Image of TBA2 Cable Management Hardware, Standard Tray Mount Bracket, 2 Rack Unit

Cable Management Hardware, Standard Tray Mount Bracket, 2 Rack Unit

Brand: Hubbell Premise Wiring

Catalog ID: TBA2

Cable Management Hardware, Standard Tray Mount Bracket, 2 Rack Unit

  • Standard Tray Mount Bracket
  • 2 Rack Unit

Panels Positioned at 45 Degrees

General

Application

Mounts to Wall or Ladder Tray

Catalog Number

TBA2

Color

Construction Material - Main

Steel

EU RoHS Indicator

Contact Manufacturer

Mounting Type

12-24 Mounting Hardware

Sub Brand

NextFrame

Type

Wall or Tray Mount Bracket

UPC

662620661315

Dimensions

Cubic Capacity

645 cu.in

Depth

6.45 in

Height

5 in

Width

20 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL1863, EIA-310-D

Logistics

Carton Quantity

1