HUBBELL CANADA
Cable Management Hardware, Standard Tray Mount Bracket, 4 Rack Unit
Image of TBA4 Cable Management Hardware, Standard Tray Mount Bracket, 4 Rack Unit

Cable Management Hardware, Standard Tray Mount Bracket, 4 Rack Unit

Brand: Hubbell Premise Wiring

Catalog ID: TBA4

Cable Management Hardware, Standard Tray Mount Bracket, 4 Rack Unit

  • Standard Tray Mount Bracket
  • 4 Rack Unit

Panels Positioned at 45 Degrees

General

Application

Mounts to Wall or Ladder Tray

Catalog Number

TBA4

Color

Construction Material - Main

Steel

EU RoHS Indicator

Finish Type

Powder Coateded

Mounting Type

12-24 Mounting Hardware

Sub Brand

NextFrame

Type

Wall or Tray Mount Bracket

UPC

662620661339

Dimensions

Cubic Capacity

1256.448 cu.in

Depth

8.18 in

Height

7.68 in

Width

20 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL1863, EIA-310-D

Logistics

Carton Quantity

1