HUBBELL CANADA
Cable Management Hardware, Wall Mount Bracket, Side Hinged, 2 Rack Units, 4" Deep
Image of WBS24 Cable Management Hardware, Wall Mount Bracket, Side Hinged, 2 Rack Units, 4" Deep

Cable Management Hardware, Wall Mount Bracket, Side Hinged, 2 Rack Units, 4" Deep

Brand: Burndy

Catalog ID: WBS24

Cable Management Hardware, Wall Mount Bracket, Side Hinged, 2 Rack Units, 4" Deep

  • Side Hinged
  • 2 Rack Units
  • 4" Deep

Standard Product

General

Application

Side Hinge

Catalog Number

WBS24

Color

Construction Material - Main

Steel

EU RoHS Indicator

Finish Type

Black Powder Coated

Size

2U

Sub Brand

Cable Management

Type

Wall Mount Bracket

UPC

662620660202

Dimensions

Depth

4 in

Size

2U

Width

19 in

Conductor Related

Wire Size

24 Menne

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

TIA

Logistics

Carton Quantity

1