HUBBELL CANADA
Cable Management Hardware, Wall Mount Bracket, Side Hinged, 2 Rack Units, 8" Deep
Image of WBS28 Cable Management Hardware, Wall Mount Bracket, Side Hinged, 2 Rack Units, 8" Deep

Cable Management Hardware, Wall Mount Bracket, Side Hinged, 2 Rack Units, 8" Deep

Brand: WILEY

Catalog ID: WBS28

Cable Management Hardware, Wall Mount Bracket, Side Hinged, 2 Rack Units, 8" Deep

  • Side Hinged
  • 2 Rack Units
  • 8" Deep

Standard Product

General

Application

Side Hinge

Catalog Number

WBS28

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Size

2U

Sub Brand

Cable Management

Type

Wall Mount Bracket

UPC

662620660219

Dimensions

Depth

8 in

Size

2U

Width

19 in

Conductor Related

Wire Size

28 Menne

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

TIA

Logistics

Carton Quantity

1