HUBBELL CANADA
Cable Management Hardware, Wall Mount Bracket, Side Hinged, 4 Rack Units, 4" Deep
Image of WBS44 Cable Management Hardware, Wall Mount Bracket, Side Hinged, 4 Rack Units, 4" Deep
Image of WBS44 Cable Management Hardware, Wall Mount Bracket, Side Hinged, 4 Rack Units, 4" Deep

Cable Management Hardware, Wall Mount Bracket, Side Hinged, 4 Rack Units, 4" Deep

Brand: WILEY

Catalog ID: WBS44

Cable Management Hardware, Wall Mount Bracket, Side Hinged, 4 Rack Units, 4" Deep

  • Side Hinged
  • 4 Rack Units
  • 4" Deep

Standard Product

General

Application

Side Hinge

Catalog Number

WBS44

Color

Construction Material - Main

Steel

Finish Type

Black Powder Coated

Size

4U

Sub Brand

Cable Management

Type

Wall Mount Bracket

UPC

662620660226

Dimensions

Depth

4 in

Size

4U

Weight

4.15 lb

Width

19 in

Conductor Related

Wire Size

44 Menne

Certifications And Compliance

Industry Standard(s)

TIA

Logistics

Carton Quantity

1