HUBBELL CANADA
Cable Management Hardware, Wall Mount Bracket, Side Hinged, 4 Rack Units, 8" Deep
Image of WBS48 Cable Management Hardware, Wall Mount Bracket, Side Hinged, 4 Rack Units, 8" Deep

Cable Management Hardware, Wall Mount Bracket, Side Hinged, 4 Rack Units, 8" Deep

Brand: WILEY

Catalog ID: WBS48

Cable Management Hardware, Wall Mount Bracket, Side Hinged, 4 Rack Units, 8" Deep

  • Side Hinged
  • 4 Rack Units
  • 8" Deep

Standard Product

General

Application

Side Hinge

Catalog Number

WBS48

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Size

4U

Sub Brand

Cable Management

Type

Wall Mount Bracket

UPC

662620660233

Dimensions

Depth

8 in

Size

4U

Width

19 in

Conductor Related

Wire Size

48 Menne

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

TIA

Logistics

Carton Quantity

1