HUBBELL CANADA
Cable Management, Velcro Fasteners, .50" X 600' Roll, Black
Image of HVFBK5600 Cable Management, Velcro Fasteners, .50" X 600' Roll, Black
Image of HVFBK5600 Cable Management, Velcro Fasteners, .50" X 600' Roll, Black

Cable Management, Velcro Fasteners, .50" X 600' Roll, Black

Brand: Hubbell Premise Wiring

Catalog ID: HVFBK5600

Cable Management, Velcro Fasteners, .50" X 600' Roll, Black

  • Pucks feature a long length that can be cut to length
  • Protect cable with wide band straps to prevent over tightening

Velcro Fastener

General

Application

Cut To Length

Catalog Number

HVFBK5600

Item Type

Cable Management Accessories

Lock Mechanism

Hook & Loop

Material

Nylon

Specifications

Material - Velcro

Tensile Strength

  • 300 lb.
  • 300 lb.

Type

Velcro Spools

UPC

662620211411

Dimensions

Length

600 ft

Thickness

0.05

Width

0.5 in

Force Related

Tensile Strength

  • 300 lb.
  • 300 lb.