HUBBELL CANADA
Cable, NEXTSPEED 6E/550MHz, Riser/Spool, White
Image of C6ESRW Cable, NEXTSPEED 6E/550MHz, Riser/Spool, White
Image of C6ESRW Cable, NEXTSPEED 6E/550MHz, Riser/Spool, White
Discontinued

Cable, NEXTSPEED 6E/550MHz, Riser/Spool, White

Brand: Hubbell Premise Wiring

Catalog ID: C6ESRW

Cable, NEXTSPEED 6E/550MHz, Riser/Spool, White

  • Riser/Spool
  • White

UTP

General

Application

Riser

Cable Rating

Riser

Catalog Number

C6ESRW

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

1GbE, Limited 10GbE

EU RoHS Indicator

Item Type

NEXTSPEED Category 6 UTP Cable

Material - Jacket

PVC

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Type

UTP

UPC

662620201788

Electrical Ratings

Capacitance

5.6 nF/100 Meters @ 1 kHz

Impedance

100

Conductor Related

Conductor Size

#23 AWG

Conductor Type

Solid Bare Copper

Nema Color

White

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

Operational

Data Transfer Rate

1GbE, Limited 10GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Logistics

Carton Quantity

2000