HUBBELL CANADA
CABLE, NEXTSPEED Category 6, Riser, Red
Image of HC6SRR CABLE, NEXTSPEED Category 6, Riser, Red
Image of HC6SRR CABLE, NEXTSPEED Category 6, Riser, Red

CABLE, NEXTSPEED Category 6, Riser, Red

Brand: Hubbell Premise Wiring

Catalog ID: HC6SRR

CABLE, NEXTSPEED Category 6,Riser,Red, 1,000 FT Spool, Sweep Tested to 550MHz

Future-proof your network with advanced Cat6 Ethernet cable, sweep tested to 550MHz and designed to surpass TIA and ISO Category 6 performance standards. The NEXTSPEED category 6 cable ethernet system is engineered to provide significant headroom beyond industry requirements, delivering dependable multi-gigabit Ethernet performance for the most demanding applications. Equipped to support every form of Power over Ethernet (PoE), from standard configurations to the advanced 4PPoE, this cable enables direct device powering for streamlined network configurations and minimized wiring demands. Its riser-rated design is perfect for vertical installations in building shafts or between floors, meeting stringent fire safety codes while being durable enough for both commercial and residential installations.

  • Offers 5dB of headroom above Cat6 standards including NEXT, PSNEXT, ACRF, and PSACRF
  • Sweep tested to 550MHz for guaranteed high-speed reliability
  • Engineered for seamless integration with Hubbell connectivity products
  • Third-party validation of Cat6 component and system performance
  • Compact outer diameter to maximize conduit capacity and airflow.

Enhance your network with our full suite of component-compliant connectivity products—including jacks, panels, cords, and blocks—designed to integrate seamlessly with our Cat6 Ethernet cable for a complete, end-to-end cabling infrastructure solution.

General

Application

  • Ethernet: IEEE 802.3 1G, 2.5G, 5G, & 10G per TSB-155
  • POE: IEEE 802.3 Types 1 - 4 (PoE, PoE+, 4PPoE)

Cable Rating

Riser

Catalog Number

HC6SRR

Color

Item Type

NEXTSPEED®Category 6 UTP Cable

UPC

662620340821