HUBBELL CANADA
Image of CS3 Cable Strap Alum Nmd 10/2-6/3, CS3
Image of CS3 Cable Strap Alum Nmd 10/2-6/3, CS3
Image of CS3 Cable Strap Alum Nmd 10/2-6/3, CS3

Cable Strap Alum Nmd 10/2-6/3, CS3

OR

Brand: TradeSelect

Catalog ID: CS3

CABLE STRAP ALUM NMD 10/2-6/3

Trade size: 10/2-6/3, Carton Quantity: 100, Case Quantity: 2000

Product details

General

Application

Used to secure non-metallic sheather or armoured cable to wood surfaces

Catalog Number

CS3

Material

Aluminum

Type

Cable Strap

UPC

626463032657

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

100

Resources and downloads