HUBBELL CANADA
Image of HCT101141 CableTrak Kits less Brackets, 1', 101 Series

CableTrak Kits less Brackets, 1', 101 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HCT101141

CableTrak Kits less Brackets, 1', 101 Series

The design of CableTrak carriers provides easy access to components during installation and repair. The track’s flip top designallows the installer to lay cable and hose components directly into the track instead of pulling them through the length of the track. Hubbell CableTrak carriers can be ordered as assembled kits with brackets or by the foot without brackets. The final length of the track is easily customized by adding or removing sections of track or individual links with a flat head screwdriver.

  • Flip top link design
  • Fiberglass reinforced nylon construction
  • Highly wear resistant design provides corrosion resistance

Standard Product

General

Application

Catalog Number

HCT101141

Color

EU RoHS Indicator

No

Item Type

Material

Nylon, Fiberglass Reinforced

Specifications

  • Applications - Machine tool, robotic automation, material handling
  • Material - Fiberglass reinforced nylon

UPC

783585343303

Dimensions

Depth

0.75

Width

0.59 in

Electrical Ratings

Connectivity

Snap Together Sections

Conductor Related

Wire Size

.531"

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

6