HUBBELL CANADA
Image of C3081335 Capstan Hoist All-Purpose Bracket for 1,000 lb. Units
Image of C3081335 Capstan Hoist All-Purpose Bracket for 1,000 lb. Units

Capstan Hoist All-Purpose Bracket for 1,000 lb. Units

Brand: CHANCE Utility

Catalog ID: C3081335

Capstan Hoist All-Purpose Bracket for 1,000 lb Series 90 hoists. Includes 2 Chain Clamps for poles, tower legs, angles, and beams.

  • Fits almost anything
  • Can be bolted in place

General

Catalog Number

C3081335

Product Type

Bracket

Style

All-Purpose Bracket

Type

Capstan Hoist Accessories

UPC

096359016038

Working Load Limit

1,000 lb

Working Load Limit Metric

453 kg

Dimensions

Dimensions

14.2 in x 10.5 in x 8 in

Dimensions Metric

362 mm x 266 mm x 203 mm

Height

8 in

Height Metric

203 mm

Length

14.2 in

Length Metric

362 mm

Weight

26.5 lb

Weight Metric

12 kg

Width

10.5 in

Width Metric

266 mm

Force Related

Working Load Limit

1,000 lb

Working Load Limit Metric

453 kg

Logistics

Pallet Quantity

40

Standard Package

1