HUBBELL CANADA
Carbon Steel NEMA1 Screw Cover Enclosure 48x48x12, Gray
Image of SC484812NK Carbon Steel NEMA1 Screw Cover Enclosure 48x48x12, Gray
*Representative image
Image of SC484812NK Carbon Steel NEMA1 Screw Cover Enclosure 48x48x12, Gray

Carbon Steel NEMA1 Screw Cover Enclosure 48x48x12, Gray

Brand: Wiegmann

Catalog ID: SC484812NK

N1 SCREW COVER - NO KO 48X48X12 CS -GRY

General

Catalog Number

SC484812NK

Color

Cover Type

Screw Cover

Finish Type

Polyester Powder

Material

Carbon Steel

Type

Accessory

UPC

786725880072

Dimensions

Weight

275 lb

Logistics

Carton Quantity

1

Pallet Quantity

1