HUBBELL CANADA
Image of 703100025272 Cast Iron Weld Metal
Image of 703100025272 Cast Iron Weld Metal

Cast Iron Weld Metal

Brand: Burndy

Catalog ID: 703100025272

25 GM weld metal for the purpose of exothermically welding or bonding Copper to Cast Iron. Packaged in quantities of 20 tubes of weld metal, 20 ignitors and 20 steel discs.

  • 25 GM weld metal for the purpose of exothermically welding or bonding Copper to Cast Iron
  • Packaged in quantities of 20 tubes of weld metal, 20 ignitors, and 20 steel discs

General

Catalog Number

703100025272

Material

Copper Mill Scale

UPC

781810582176

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Logistics

Carton Quantity

480

Pallet Quantity

18756