HUBBELL CANADA
Category 6A MPTL Plug with 90° Cable Exit
Image of SP6A90 Category 6A MPTL Plug with 90° Cable Exit

Category 6A MPTL Plug with 90° Cable Exit

Brand: Hubbell Premise Wiring

Catalog ID: SP6A90

NEXTSPEED® Category 6A MPTL Plug with 90° Cable Exit

  • Rugged die-cast housing supports shielded and non-shielded applications
  • Category 6A channel compliant
  • Cable Exit Direction Adjustable in 90° Increments
  • Easily Re-Terminate
  • Cord compression nut provides uniform pressure and superior strain relief

Sortie de câble à 90

General

Application

Catalog Number

SP6A90

Color

Contact Point Material

Copper Alloy with Gold Over Plating

Material - Housing

Zinc die-cast

Operating Cycles

750 Minimum

Performance

TIA Channel Compliant

Series

Cat 6A

Size

0.62 (16) x 0.56 (‪14) x 2.0 (‪51)

Type

UPC

662620666440

Dimensions

Dimensions

0.62 (16) x 0.56 (‪14) x 2.0 (‪51)

Size

0.62 (16) x 0.56 (‪14) x 2.0 (‪51)

Electrical Ratings

Withstand Voltage

1,000 Vac @ 60 Hz

Certifications And Compliance

Industry Standard(s)

ANSI/TIA/EIA-568 Category 6A Channel,UL 1863 - Communications-Circuit Accessory,IEC60512-99-002 POE Disconnection Endruance,UL 2043 - Suitable for Air-Handling Spaces,RoHS Compliant

Operational

Operating Cycles

750 Minimum

Performance

TIA Channel Compliant

Logistics

Carton Quantity

24

Number of Pieces in Package

1