HUBBELL CANADA
Image of CB14412SK CB14412SK Copper Ground Bar/Bus Bar

CB14412SK Copper Ground Bar/Bus Bar

Brand: Burndy

Catalog ID: CB14412SK

1/4" x 4" x 12", S Hole Pattern, Copper Ground Bar with insulators and brackets

General

Catalog Number

CB14412SK

Material

Copper

UPC

781810656372

Certifications And Compliance

Ratings

UL Listed

Logistics

Carton Quantity

1

Pallet Quantity

90