HUBBELL CANADA
Image of CCSC200900 CCSC200900 Clear Cold Shrink, 9", .90"-1.28" Jacket OD Range
Image of CCSC200900 CCSC200900 Clear Cold Shrink, 9", .90"-1.28" Jacket OD Range

CCSC200900 Clear Cold Shrink, 9", .90"-1.28" Jacket OD Range

Brand: Burndy

Catalog ID: CCSC200900

Specially formulated silicone rubber offering excellent insulation and moisture resistant sealing for in-line cable connector systems.

Sleeves are factory expanded over removeable, ripcord housing. Installs quickly and easily, no installation tools needed. Passes TELCORDIA GR-347-CORE Abrasion and Cut Test up to 750 kcmil. Operating temp. range: -40°C to +105°C.

  • Length of tube is consistent before and after application
  • Easy, safe installation
  • Suitable for wide range of cable sizes
  • UV resistance, thermal stability
  • No special tools or training required
  • Forms a moisture resistant seal
  • Indoor and outdoor applications
  • Rip and Grip Installation does not require heat gun or any installation tools
  • Passes TELCORDIA GR-347-CORE Abrasion and Cut Test up to 750 kcmil
  • cUL insulating cover for wire connectors tested in accordance to UL 486A/B
  • Passes UL 746C Glow Wire Test
  • Ripcord is recyclable

General

Application

Cold Shrink, Rated to 2000 Volts, offer insulation and moisture resistant sealing for in-line cable connector systems

Catalog Number

CCSC200900

Color

Clear

Connector Type

CLEAR

Material

Silicone Rubber

Product Family

Silicone Rubber Cold Shrink Sleeves

Product Type

Shrink Tubing

Technology

Cold Shrink

UPC

621945524255

Dimensions

Diameter

0.75 in

Dimension - Diameter Max before Shrink inch

2.09

Length

9.02 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.12 in

Electrical Ratings

Voltage Rating

2000 V

Certifications And Compliance

Certification - CSA Approved

No

Configuration

Connector Type

CLEAR

Logistics

Carton Quantity

250

Pallet Quantity

720