

Brand: Burndy
Catalog ID: CCY10L12LT38G
Catalog Number
CCY10L12LT38G
Connector Type
Rope lay
Material
Copper
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810674550
UPC 14 Digit GTIN
00781810674550
Dimension - L Length Overall mm
319.53 mm
Dimension - Length Overall inch
12.58 in
Length
12 in
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Connector Type
Rope lay
Carton Quantity
50
Pallet Quantity
4500