HUBBELL CANADA
Image of CCY10L18LT12G CCY10L18LT12G Covered Rope Lay Braid
Image of CCY10L18LT12G CCY10L18LT12G Covered Rope Lay Braid

CCY10L18LT12G Covered Rope Lay Braid

Brand: Burndy

Catalog ID: CCY10L18LT12G

Covered Rope Lay Braid.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

CCY10L18LT12G

Connector Type

Rope lay

Material

Copper

Product Family

Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts

Product Type

Mechanical

UPC

781810674178

UPC 14 Digit GTIN

00781810674178

Dimensions

Dimension - L Length Overall mm

476.50 mm

Dimension - Length Overall inch

18.76 in

Length

18 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Rope lay

Logistics

Carton Quantity

50

Pallet Quantity

4800