HUBBELL CANADA
Image of CE010075 CE010075 - Discontinued Sub CE75A002
Discontinued

CE010075 - Discontinued Sub CE75A002

Brand: Acme Electric

Catalog ID: CE010075

Legacy Industrial Control Transformer - Encapsulated, 120 X 240 - 24V, 75VA, CE Marked

  • Substitute new ICT CE75A002
  • Molded terminal blocks with isolation barriers
  • Dual labeling for easy product identification
  • Heavy gauge steel mounting feet
  • Fast wire connection terminal

General

Catalog Number

CE010075

CE Compliant

CE Marked

Material Type

ZFIN

Max Temperature Rise

55 Degrees Celsius

Mounting Type

Floor

Product Category

Industrial Control Transformer

Secondary Voltage - Winding

24 V

UL Insulation Class

105°C

UPC

047503087602

Winding Material

CU

Dimensions

Dimensions

3.22 in x 3.41 in x 2.81 in

Height

2.81 in

Length

3.22 in

Weight

3.5 lb

Width

3.41 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

120 X 240 V

Secondary Voltage - Winding

24 V

Certifications And Compliance

CE Compliant

CE Marked

CSA Standard

C22.2 No 66

UL Insulation Class

105°C

UL Standard

UL 506

Operational

Max Temperature Rise

55 Degrees Celsius

Logistics

Carton Quantity

32

Pallet Quantity

798