HUBBELL CANADA
CFB10G Rectangular Series, 610 Furniture Feed Cover Dividing Kit
Image of CFB10FFDIVKIT CFB10G Rectangular Series, 610 Furniture Feed Cover Dividing Kit
Image of CFB10FFDIVKIT CFB10G Rectangular Series, 610 Furniture Feed Cover Dividing Kit

CFB10G Rectangular Series, 610 Furniture Feed Cover Dividing Kit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB10FFDIVKIT

SystemOne Recessed 10-Gang Floor Box Rectangular Cover Dividing Kit 610 Series, For Use in Concrete Floors.

  • Required For Multi-Service with 610xFFCVRxx Furniture Feed Covers
  • For Use with CFB10G Series Round Cover Floorboxes
  • Purchased Separately
  • Maintains Separation between Line and Low Voltage Wiring

Comprend des séparateurs et des couvertures vierges pour les installations dynamiques

General

Application

Application - For Use On

Concrete

Catalog Number

CFB10FFDIVKIT

Cover Shape

Rectangle

EU RoHS Indicator

Material

Pre Galvanized Steel

Mounting Method

Mounts in Box and to Cover

Mounting Type

UPC

783585590912

Dimensions

Weight

3.15 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts in Box and to Cover

Logistics

Carton Quantity

1