HUBBELL CANADA
CFB2G & CFB4G Rectangular Series, Flush Furniture Feed Cover Assembly, Black Powder Paint Finish
Image of 24GTFFCVRBK CFB2G & CFB4G Rectangular Series, Flush Furniture Feed Cover Assembly, Black Powder Paint Finish
Image of 24GTFFCVRBK CFB2G & CFB4G Rectangular Series, Flush Furniture Feed Cover Assembly, Black Powder Paint Finish
play
SystemOne Recessed Floor Boxes
Image of 24GTFFCVRBK CFB2G & CFB4G Rectangular Series, Flush Furniture Feed Cover Assembly, Black Powder Paint Finish
Image of 24GTFFCVRBK CFB2G & CFB4G Rectangular Series, Flush Furniture Feed Cover Assembly, Black Powder Paint Finish

CFB2G & CFB4G Rectangular Series, Flush Furniture Feed Cover Assembly, Black Powder Paint Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 24GTFFCVRBK

Concrete Floors, Recessed, CFB2G & CFB4G Rectangular Series, Flush Furniture Feed Cover Assembly, Black Powder Paint Finish

  • Flush Style Cover
  • (1) 2" Conduit Hub and (1) ¾" Conduit Hub
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Tile Cover

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

24GTFFCVRBK

Color

Black Powder Coat

Construction

Cast

Construction Material - Main

Metallic

Cover Shape

Rectangle

Cover Type

Rectangle

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

  • (4) Screw Mount
  • (4) Screw Mount

Number of Gang(s)

2-Gang

Product Family

Recessed - CFB Series

Size

Standard Sized Product

Sub Brand

Concrete Floor Boxes

Type

Furniture Feed Concrete Floor Box Cover

Type of Use

Tile/Flush, Furniture Feed

Typical Application

Tile/Flush, Furniture Feed

UPC

783585446509

Dimensions

Length

10.69 in

Size

Standard Sized Product

Weight

4.8 lb

Width

6.19 in

Conductor Related

Cable Entry

(2) Threaded Hubs

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Number of Gang(s)

2-Gang