HUBBELL CANADA
CFB2G & CFB4G Rectangular Series, Surface Cover Assembly, Bronze Powder Paint Finish
Image of 24GCCVRBRZ CFB2G & CFB4G Rectangular Series, Surface Cover Assembly, Bronze Powder Paint Finish
Image of 24GCCVRBRZ CFB2G & CFB4G Rectangular Series, Surface Cover Assembly, Bronze Powder Paint Finish
play
SystemOne Recessed Floor Boxes

CFB2G & CFB4G Rectangular Series, Surface Cover Assembly, Bronze Powder Paint Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 24GCCVRBRZ

Concrete Floors, Recessed, CFB2G & CFB4G Rectangular Series, Surface Cover Assembly, Bronze Powder Paint Finish

  • Surface Style without Cover Insert
  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Cover without Insert Option with Two Large Cable Egress Doors

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

24GCCVRBRZ

Color

Bronze Powder Coat

Construction

Cast Aluminum

Cover Shape

Rectangle

Cover Type

Rectangle

Finish Type

Bronze

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

  • (4) Screw Mount
  • (4) Screw Mount

Number of Gang(s)

2-Gang

Product Family

Recessed - CFB Series

Size

2-Gang;4-Gang

Type

Recessed Concrete Floor Box Cover

Type of Use

Carpet/Surface

Typical Application

Carpet/Surface

UPC

783585446417

Dimensions

Length

11.69 in

Size

2-Gang;4-Gang

Weight

3.85 lb

Width

7.19 in

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

1