HUBBELL CANADA
CFB4G, CFB6G & CFB10G Series, Furniture Feed Round Cover Assembly, Nickel Plated Finish
Image of CFBS1R8FFCVRNKL CFB4G, CFB6G & CFB10G Series, Furniture Feed Round Cover Assembly, Nickel Plated Finish
Image of CFBS1R8FFCVRNKL CFB4G, CFB6G & CFB10G Series, Furniture Feed Round Cover Assembly, Nickel Plated Finish
Image of CFBS1R8FFCVRNKL CFB4G, CFB6G & CFB10G Series, Furniture Feed Round Cover Assembly, Nickel Plated Finish

CFB4G, CFB6G & CFB10G Series, Furniture Feed Round Cover Assembly, Nickel Plated Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R8FFCVRNKL

SystemOne Recessed 4, 6, 10-Gang Floor Box Round Surface Cover, For Use in Concrete Floors.

  • Surface Style Cover
  • (1) 2" Threaded Hub and (1) 1" Threaded Hub with ¾" Threaded Reducer
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA CompliantDivider Kit Purchased Separately to Maintain Separation between Line and Low Voltage Wiring

General

Application

Application - For Use On

Carpet/Tile

Catalog Number

CFBS1R8FFCVRNKL

Color

Cover Shape

Round

EU RoHS Indicator

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

Product Family

SystemOne

Type

Type of Use

Carpet, Furniture Feed

Typical Application

Carpet, Furniture Feed

UPC

783585590714

Dimensions

Weight

2.3 lb

Width

9.5 in

Conductor Related

Cable Entry

(2) Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box