HUBBELL CANADA
CFB6G & CFB10G Rectangular Series, Flush Cover Assembly, Brass Powder Paint Finish
Image of 610GTCVRBRS CFB6G & CFB10G Rectangular Series, Flush Cover Assembly, Brass Powder Paint Finish
Image of 610GTCVRBRS CFB6G & CFB10G Rectangular Series, Flush Cover Assembly, Brass Powder Paint Finish
play
SystemOne Recessed Floor Boxes

CFB6G & CFB10G Rectangular Series, Flush Cover Assembly, Brass Powder Paint Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 610GTCVRBRS

Concrete Floors, Recessed, CFB6G & CFB10G Rectangular Series, Flush Cover Assembly, Brass Powder Paint Finish

  • Flush Style without Cover Insert
  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Flush Cover without Insert Option with Two Large Cable Egress Doors

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

610GTCVRBRS

Color

Brass Powder Coat

Construction

Cast Aluminum

Cover Shape

Rectangle

Cover Type

Rectangle

Finish Type

Brass

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

  • (4) Screw Mount
  • (4) Screw Mount

Number of Gang(s)

6 or 10-Gang

Product Family

Recessed - CFB Series

Size

6-Gang;10-Gang

Type

Recessed Concrete Floor Box Cover

Type of Use

Tile/Flush

Typical Application

Tile/Flush

UPC

783585446899

Dimensions

Length

10.5 in

Size

6-Gang;10-Gang

Weight

5 lb

Width

9 in

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Number of Gang(s)

6 or 10-Gang