HUBBELL CANADA
CFB6G & CFB10G Rectangular Series, Flush Furniture Feed Cover Assembly, Bronze Powder Paint Finish
Image of 610GTFFCVRBRZ CFB6G & CFB10G Rectangular Series, Flush Furniture Feed Cover Assembly, Bronze Powder Paint Finish

CFB6G & CFB10G Rectangular Series, Flush Furniture Feed Cover Assembly, Bronze Powder Paint Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 610GTFFCVRBRZ

SystemOne Recessed 4, 6, 10-Gang Floor Box Rectangular Flush Cover, For Use in Concrete Floors.

  • Flush Style Cover
  • (2) 2" Conduit Hubs and (2) 1" Conduit Hubs with (2) ¾" Threaded Reducers
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Alimentation de meubles avec (2) moyeux filetés de 2" et (2) moyeux filetés de 1" avec (2) réducteurs de 3/4

General

Application

Application - For Use On

Concrete

Catalog Number

610GTFFCVRBRZ

Color

Cover Shape

Rectangle

EU RoHS Indicator

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

Type

Type of Use

Tile/Flush

Typical Application

Tile/Flush

UPC

783585695013

Dimensions

Length

10.5 in

Width

9 in

Conductor Related

Cable Entry

(4) Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

1