HUBBELL CANADA
CFB6G & CFB10G Rectangular Series, Surface Cover Assembly, Aluminum Powder Paint Finish
Image of 610GCCVRALU CFB6G & CFB10G Rectangular Series, Surface Cover Assembly, Aluminum Powder Paint Finish
Image of 610GCCVRALU CFB6G & CFB10G Rectangular Series, Surface Cover Assembly, Aluminum Powder Paint Finish
play
SystemOne Recessed Floor Boxes

CFB6G & CFB10G Rectangular Series, Surface Cover Assembly, Aluminum Powder Paint Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 610GCCVRALU

Concrete Floors, Recessed, CFB6G & CFB10G Rectangular Series, Surface Cover Assembly, Aluminum Powder Paint Finish

  • Surface Style without Cover Insert
  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Cover without Insert Option with Two Large Cable Egress Doors

General

Application

Application - For Use On

Concrete

Catalog Number

610GCCVRALU

Color

Construction

Cast Aluminum

Cover Shape

Rectangle

Cover Type

Rectangle

EU RoHS Indicator

Finish Type

Aluminum

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

Number of Gang(s)

6 or 10-Gang

Product Family

Recessed - CFB Series

Size

6-Gang;10-Gang

Type

Type of Use

Carpet/Surface

Typical Application

Carpet/Surface

UPC

783585446936

Dimensions

Length

11.5 in

Size

6-Gang;10-Gang

Weight

5.216 lb

Width

10 in

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Number of Gang(s)

6 or 10-Gang

Logistics

Carton Quantity

1

Pallet Quantity

96