HUBBELL CANADA
CFB6G & CFB10G Rectangular Series, Surface Furniture Feed Cover Assembly, Black Powder Paint Finish
Image of 610GCFFCVRBK CFB6G & CFB10G Rectangular Series, Surface Furniture Feed Cover Assembly, Black Powder Paint Finish
Image of 610GCFFCVRBK CFB6G & CFB10G Rectangular Series, Surface Furniture Feed Cover Assembly, Black Powder Paint Finish
Image of 610GCFFCVRBK CFB6G & CFB10G Rectangular Series, Surface Furniture Feed Cover Assembly, Black Powder Paint Finish

CFB6G & CFB10G Rectangular Series, Surface Furniture Feed Cover Assembly, Black Powder Paint Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 610GCFFCVRBK

SystemOne Recessed 4, 6, 10-Gang Floor Box Rectangular Surface Cover, For Use in Concrete Floors.

  • Surface Style Cover
  • (2) 2" Conduit Hubs and (2) 1" Conduit Hubs with (2) ¾" Threaded Reducers
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant
  • Divider Kit Purchased Separately to Maintain Separation between Line and Low Voltage Wiring

Alimentation de meubles avec (2) moyeux filetés de 2" et (2) moyeux filetés de 1" avec (2) réducteurs de 3/4

General

Application

Application - For Use On

Concrete

Catalog Number

610GCFFCVRBK

Color

Cover Shape

Rectangle

EU RoHS Indicator

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

Type

Type of Use

Carpet/Surface

Typical Application

Carpet/Surface

UPC

783585590943

Dimensions

Length

11.5 in

Width

10 in

Conductor Related

Cable Entry

(4) Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

1