HUBBELL CANADA
CG137125S - 1-1/4" Steel Cord Grip, Cable Range 1.375-1.500, Yellow Insert
Image of CG137125S CG137125S - 1-1/4" Steel Cord Grip, Cable Range 1.375-1.500, Yellow Insert
*Representative image
Image of CG137125S CG137125S - 1-1/4" Steel Cord Grip, Cable Range 1.375-1.500, Yellow Insert

CG137125S - 1-1/4" Steel Cord Grip, Cable Range 1.375-1.500, Yellow Insert

Brand: Killark

Catalog ID: CG137125S

1-1/4" Steel Cord Grip, Cable Range 1.375-1.500, Yellow Insert

  • Distinctly colored grommets indicating cable ranges
  • Neoprene grommet seals out moisture and oils
  • Hexagon compression nut for easier wrenching and consistent torqueing
  • Smooth internal bushings protects conductors
  • Made from strong, durable zinc plated steel
  • Made in the USA

Killark CG series steel cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. It's unique color-coded grommet allows for easy identification of cable ranges. CG series hold up to most manufacturing chemicals and s

General

Catalog Number

CG137125S

EU RoHS Indicator

Material

Steel

Series

CG Series

Type

UPC

783936174143

Dimensions

Hub Size

1-1/4"

Weight

0.4 lb

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

5