HUBBELL CANADA
Image of CGB0236 CGB Connector, 4" NPT Zinc Plated Steel

CGB Connector, 4" NPT Zinc Plated Steel

Brand: Killark

Catalog ID: CGB0236

CGB Connector: Versatile, Durable, NEC & CEC Certified

The CGB connector is designed for use with all types of unarmored cable and flexible cords. It includes a detachable "top-hat" sleeve seal and is engineered to accommodate a wide variety of cable diameters, reducing the need for multiple stocking SKU's. It offers excellent ingress protection, with ratings of Type 3, 3R, 4, 4X, and 12. This CGB connector is specifically designed and certified for both NEC and CEC applications.

  • Innovative design fits multiple cable sizes
  • Field-removable grommet sleeves for cable adaptability
  • Reduces need for various connectors on-site
  • Sizes from 1/2" to 4” NPT in diverse finishes.

This versatile CGB connector features an adaptable design with field-removable grommet sleeves, ensuring compatibility across a broad range of cable sizes and types.

General

Application

Catalog Number

CGB0236

Finish Name

Natural

Ingress Protection

Type 3R, 4, 4X, 12

Material

Steel

Operating Temperature

- 40C to +80 °C

Series

CGB Series

UPC

783936184753

Dimensions

Hub Size

4"

Conductor Related

Cable Range

2.36 - 2.95 in

Operational

Operating Temperature

- 40C to +80 °C