
Brand: Killark
Catalog ID: CGB115SA
Application
Catalog Number
CGB115SA
Finish Name
Natural
Ingress Protection
Type 3R, 4, 4X, 12
Material
Aluminum
Operating Temperature
- 40C to +80 °C
Series
CGB
UPC
783936180281
Height
1.67 in
Hub Size
1/2"
Weight
0.04 lb
Width
0.96 in
Cable Range
.157 - .472 in
Operating Temperature
- 40C to +80 °C