



Brand: Killark
Catalog ID: CGB139SA
Application
Catalog Number
CGB139SA
Finish Name
Natural
Ingress Protection
Type 3R, 4, 4X, 12
Material
Aluminum
Operating Temperature
- 40C to +80 °C
Series
CGB Series
UPC
783936180311
Height
1.8 in
Hub Size
1/2"
Weight
0.05 lb
Width
1.22 in
Cable Range
.393 - .623 in
Operating Temperature
- 40C to +80 °C