



Brand: Killark
Catalog ID: CGB239NB
Application
Catalog Number
CGB239NB
Finish Name
Natural
Ingress Protection
Type 3R, 4, 4X, 12
Material
Nickel Plated Brass
Operating Temperature
- 40C to +80 °C
Series
CGB Series
UPC
783936180366
Height
1.81 in
Hub Size
3/4"
Weight
0.29 lb
Width
1.22 in
Cable Range
.393 - .709 in
Operating Temperature
- 40C to +80 °C