



Brand: Killark
Catalog ID: CGB255NB
Application
Catalog Number
CGB255NB
Finish Name
Natural
Ingress Protection
Type 3R, 4, 4X, 12
Material
Nickel Plated Brass
Operating Temperature
- 40C to +80 °C
Series
CGB Series
UPC
783936180397
Height
1.93 in
Hub Size
3/4"
Weight
0.32 lb
Width
1.54 in
Cable Range
.551 - .787 in
Operating Temperature
- 40C to +80 °C