HUBBELL CANADA
CGB355SA - CGB Series - Unarmored Cable Connector 1" NPT Aluminum
Image of CGB355SA CGB355SA - CGB Series - Unarmored Cable Connector 1" NPT Aluminum
Image of CGB355SA CGB355SA - CGB Series - Unarmored Cable Connector 1" NPT Aluminum
play
CGB Series Introduction
Image of CGB355SA CGB355SA - CGB Series - Unarmored Cable Connector 1" NPT Aluminum

CGB355SA - CGB Series - Unarmored Cable Connector 1" NPT Aluminum

Brand: Killark

Catalog ID: CGB355SA

The CGB connector is for use all unarmored cable and flexible cords. This connector features a removable "top-hat" sleeve seal and is designed to cover a broader range of cable diameters for carrying less stocking SKU's. Superior ingress protection with Type 3,3R,4,4X,12 ratings. Designed and certified for NEC and CEC applications.

  • Revolutionary design covers a broader range of cable sizes
  • Grommet sleeves are field removable to adjust to multiple cable ranges and cable diameter variances
  • Eliminates carrying numerous amounts of different CGB type connectors for job sites
  • Available in sizes ranging from 1/2"” to 4” NPT in copper-free aluminum, zinc plated steel, 316L stainless steel and nickel plated brass finishes.

General

Application

Catalog Number

CGB355SA

Finish Name

Natural

Ingress Protection

Type 3R, 4, 4X, 12

Material

Aluminum

Operating Temperature

- 40C to +80 °C

Series

CGB Series

UPC

783936180465

Dimensions

Height

2.09 in

Hub Size

1"

Weight

0.09 lb

Width

1.54 in

Conductor Related

Cable Range

.551 - .945 in

Operational

Operating Temperature

- 40C to +80 °C